10-Port USB 2.0 Hub, Black
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U223-010
|
| UPC |
037332185396
|
| Product Length/Depth |
9.1 in
|
| Product Height |
2.2 in
|
| Product Width |
3.2 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant FCC Class B |
| Certifications |
RETIE
CSA certified NOM UL 1778 |
| Type |
Hub
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
10% to 90 % RH, Non-Condensing
|
| Color |
Black
|
| Material |
ABS
|
| USB Hub Ports |
Yes
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Compatible with all major operating systems
Connects up to 10 USB 2.0 devices Bus powered or optional AC adapter |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| External Power Supply Certifications |
FCC
UL DOE |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB A (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Data Ports |
USB-A - USB 2.0
USB A (FEMALE) |
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 8 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Technology |
USB 2.0 (High Speed)
|
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
4 ft
|
| Number of Monitors Supported |
0
|
| Number of Ports |
10
|
| Number of USB Hub Ports |
10
|
| Power Consumption |
1 W
|
| Storage Temperature Range |
14° to 194°F (-10° to 90°C)
|
| BTUs |
1.9 BTU/Hr
|
| Data Ports Details |
USB-A - USB 2.0
|