Safe-IT USB 2.0 A to USB Mini-B Antibacterial Cable (M/M), White, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U030AB-003-WH
|
| UPC |
037332260666
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.06 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Global Catalog |
U030AB-003-WH
|
| Application |
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Gold
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB MINI-B 5-PIN (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
USB MINI-B 5-PIN (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Outer Diameter (OD) |
3.8MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
28/28
|