USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m)
Product Name |
Eaton Tripp Lite series cable
|
Catalog Number |
U024-003
|
UPC |
037332176660
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.11 lb
|
Compliances |
RoHS
|
Global Catalog |
U024-003
|
Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
Storage Humidity Range |
0% to 82% RH, Non-Condensing
|
Cable Jacket Color |
Black
|
Connector Style |
Straight
|
SideA Connector1 |
USB A (MALE)
|
SideB Connector1 |
USB A (FEMALE)
|
Operating Temperature |
14° to 122°F (-10° to 50°C)
|
Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
SideB Connector3 |
USB A (FEMALE)
|
Technology |
USB 2.0 (High Speed) |
Cable Length |
3 Foot
|
Cable Type |
Passive
|
Wire Gauge (AWG) |
28/24
|
Cable Length Range |
Up to 4ft (up to 1M)
|