USB 2.0 A to B Cable with Ferrite Chokes (M/M), 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U023-006
|
| UPC |
037332156624
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.19 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant |
| Global Catalog |
U023-006
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 79% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
USB B (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Type |
Passive
|