Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLP310USBS
|
| UPC |
037332198471
|
| Product Length/Depth |
1.54 in
|
| Product Height |
2.2 in
|
| Product Width |
7.24 in
|
| Product Weight |
1.65 lb
|
| Compliances |
RoHS
|
| Certifications |
UL 1449
UL Listed |
| Global Catalog |
TLP310USBS
|
| Surge Style |
ST - STRIP
|
| Voltage Compatibility (VAC) |
120
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Number of Charging Ports |
2
|
| Total Charging Watts |
15.5
|
| Device Compatibility |
|
| EMI / RFI Filtering |
Yes
|
| Immunity |
Conforms to IEE 587/ANSI C62.41
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
BLACK
|
| Recommended Electrical Service |
120V
|
| UL1449 Let Through Rating |
1000
|
| Input Cord Details |
SJT
|
| Input Cord Gauge (AWG) |
14
|
| Input Cord Length Details |
Strip
|
| Power Cord Color |
Black
|
| Material |
Plastic
|
| Mounting Details |
Mounting brackets
|
| Input Plug Type |
NEMA 5-15P
|
| Product category |
Surge Protector
|
| Output Receptacles |
5-15R
|
| Package Contents |
(4) Mounting brackets
Owner’s manual (8) 6-32 flat-head machine screws (6) M4-16T Truss-head self-tapping screws TLP310USBS Protect It! 3-Outlet Surge Protector |
| Charging Ports / Amps |
3.1A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
|
| Product Features |
UL Certified
Mounting Accessory Included USB Charging Diagnostic LED(s) |
| Charging Port Type |
USB A (FEMALE)
|
| Plug Color |
White
Blue |
| AC Suppression Joule Rating |
510
|
| AC Suppression Response Time |
< 1 ns
|
| Charging Amps per Port |
3.1A
|
| Charging Form Factor |
Strip
|
| Included Mounting Accessory |
Mounting brackets
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.