Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug
| Product Name |
Eaton Tripp Lite series SmartRack portable cooling
|
| Catalog Number |
SRXCOOL12KA
|
| UPC |
037332253729
|
| Product Length/Depth |
19.88 in
|
| Product Height |
30.63 in
|
| Product Width |
11.81 in
|
| Product Weight |
73.9 lb
|
| Compliances |
RoHS
CE Marked |
| Global Catalog |
SRXCOOL12KA
|
| Input Nominal Voltage |
220 VAC
230 VAC 240 VAC 208-240V AC 50/60 Hz |
| Input Connection |
IEC Type I
|
| Air Flow |
Evaporator = 560 l/s / Condenser = 530 l/s
|
| Equivalent Room Size |
|
| Air Exhaust Tube Diameter |
13.1 cm
|
| Air Exhaust Tube Length |
3.0 meters
|
| Refrigerant Amount |
22 oz.
|
| Compressor Type |
Rotary
|
| Color |
Black
|
| Material Of Construction |
ABS
|
| Sound Level |
57dB
|
| Package Contents |
SRXCOOL12KA Portable Data Center Cooling Unit
Louvered front vent insert Duct adapters Cold-air directional delivery tube Hot-exhaust removal tube Window/drop-ceiling heat ventilation kit Adjustable exhaust panels Self-tapping screw Owner's manual |