SmartRack 21U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRW21U
|
| UPC |
037332187321
|
| Product Length/Depth |
17.72 in
|
| Product Height |
40.87 in
|
| Product Width |
23.63 in
|
| Product Weight |
51 lb
|
| Compliances |
RoHS
EIA-310-E UKCA |
| Certifications |
UL 60950-1
|
| Global Catalog |
SRW21U
|
| Features |
Flex Center
|
| Color |
Black
|
| Load capacity (static) |
200 lb
|
| Package contents |
|
| Rack Depth |
Shallow
|
| Rack Height |
21U
|
| Cable Access Hole Measurement |
9.812 x 2.35 (l x w)
|
| Number Of Vertical Mounting Rails |
2
|
| Cable Entry/Exit |
9.812 x 2.35 (l x w)
|
| Minimum Device Depth |
3 in
|
| Grounding Details |
Front and Back door frames
|
| Module Rack Type |
Half-height enclosure
|