SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRW12USDPG
|
| UPC |
037332189721
|
| Product Length/Depth |
25.5 in
|
| Product Height |
25.06 in
|
| Product Width |
23.63 in
|
| Product Weight |
81.6 lb
|
| Compliances |
EIA-310-E
RoHS UKCA |
| Global Catalog |
SRW12USDPG
|
| Features |
Flex Center
|
| Color |
Black
|
| Front door material |
Acrylic RH
|
| Load capacity (static) |
200 lb
|
| Mounting level |
Swing frame
|
| Package contents |
|
| Rack Depth |
Shallow
|
| Rack Height |
12U
|
| Number Of Vertical Mounting Rails |
4
|
| Factory Preset Rack Depth |
10.42 in
|
| Minimum Device Depth |
3 in
|
| Grounding Details |
Front and Back door frames
|
| Module Rack Type |
Small Enclosure
|