Download document () of 20

SRLCNTRSPPT18

Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLCNTRSPPT18
UPC
037332214591
Product Length/Depth
19.7 in
Product Height
1.4 in
Product Width
2.4 in
Product Weight
1.2 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Cable Jacket Color
Black
System Requirements
Compatible with 18 in. (457 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
Product Highlights
Securely connects cable management ladders to the ceiling of your data center
Compatible with both 18 in. straight and 90-degree-bend ladder sections
Works with all 18 in. SmartRack® ladder system accessories and runways

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton