Knowledge Search
Download document () of 20
To be discontinued

SRCOOL7KRM

AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U

  • Saves valuable floor space in IT environments
  • Saves energy with efficient close-coupled cooling
  • Provides 7,000 BTU/h (2.0 kW) of cooling capacity
  • Supports optional remote management via Ethernet
  • Mounts at the bottom of an EIA-standard 19 in. rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRCOOL7KRM
UPC
037332184733
Product Length/Depth
27.5 in
Product Height
22.8 in
Product Width
22.7 in
Product Weight
61.6 lb
Compliances
RoHS
Certifications
UL Listed
NOM
CSA certified
Global Catalog
SRCOOL7KRM

Export product specification