Download document () of 20

SRCOOL24KE

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V, R32 Refrigerant, Black

  • 24,000 BTU (7 kW) of ASHRAE cooling capacity protects equipment against overheating
  • Lower GWP with R32 refrigerant and up to 34.7% more energy efficient
  • IT-grade hot air exhaust fan stays effective even under a high heat load
  • Built-in evaporator for drip-free operation—no need to empty water collection tanks
  • Complies with highest efficiency standards set by CEC, DoE, NRCan and EPA/AIM

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOL24KE
UPC
037332289148
Product Length/Depth
27.2 in
Product Height
45.5 in
Product Width
22.6 in
Product Weight
150 lb
Compliances
RoHS
DOE (Department of Energy)
CEC (California Energy Commission)
NRCan (Natural Resources Canada)
EPA
Certifications
CSA C22.2.
NOM
UL Listed
Global Catalog
SRCOOL24KE

Input specifications

Input Nominal Voltage
208 VAC
240 VAC
208-240V AC 60 Hz
Input Connection
NEMA L6-20P

Cooling specifications

Air Flow
Evaporator = 634 CFM / Condenser = 640 CFM
Equivalent Room Size
Air Exhaust Tube Diameter
5.16 inches
Air Exhaust Tube Length
118 inches
Refrigerant Amount
42.33 oz.
Compressor Type
Rotary

Physical specifications

Color
Black
Material Of Construction
Steel
Sound Level
65dB
Package Contents
SRCOOL24KE Portable AC Unit
SRCOOLNET2LX network interface module
ENVIROSENSE environmental sensor module
Exhaust duct, gray
Exhaust duct adapter
(2) Cooling ducts, black
(2) Cooling duct adapters
(2) Adjustable exhaust panels
Cool air outlet duct connector
(2) Adjustable cooling panels
(4) Self-tapping screws
(2) Drainage plugs
SNMP configuration cable, USB-A to Micro-B USB
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.