Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V - Not for sale in California, USA; for sales in California, see model SRCOOL24KE
| Product Name |
Eaton Tripp Lite series SmartRack portable cooling
|
| Catalog Number |
SRCOOL24K
|
| UPC |
037332184856
|
| Product Length/Depth |
29.2 in
|
| Product Height |
46.5 in
|
| Product Width |
25.2 in
|
| Product Weight |
175.37 lb
|
| Compliances |
RoHS
|
| Certifications |
NOM
UL Listed CSA certified |
| Global Catalog |
SRCOOL24K
|
| Input Nominal Voltage |
208 VAC
240 VAC 208-240V AC 60 Hz |
| Input Connection |
NEMA L6-20P
|
| Air Flow |
Evaporator = 634 CFM / Condenser = 640 CFM
|
| Equivalent Room Size |
|
| Air Exhaust Tube Diameter |
5.16 inches
|
| Air Exhaust Tube Length |
118 inches
|
| Refrigerant Amount |
42.33 oz.
|
| Compressor Type |
Rotary
|
| Color |
Black
|
| Material Of Construction |
Steel
|
| Sound Level |
65dB
|
| Package Contents |
SRCOOL24K SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card
(2) Gray exhaust ducts (2) Black cooling ducts (2) Exhaust duct adapters (2) Adjustable exhaust panels (4) Self-tapping screws Dual cooling duct adapter Louvered vent insert (preinstalled) (2) Drainage plugs (preinstalled) ENVIROSENSE environmental sensor SNMP configuration cable Owner’s manual |