SmartRack Hinged Standoff Security Cage for Rack Equipment, 1U, Front
| Product Name |
Eaton Tripp Lite series SmartRack security cage
|
| Catalog Number |
SR1UCAGE
|
| UPC |
037332262820
|
| Product Length/Depth |
2.76 in
|
| Product Height |
22.047 in
|
| Product Width |
4.33 in
|
| Product Weight |
1.32 lb
|
| Compliances |
RoHS
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Security accessories
|
| Product Highlights |
Locks securely with included keys to prevent unauthorized access to components
Heavy-duty steel construction designed to hold up in busy IT environments Perforated design allows airflow to equipment and visual monitoring of equipment Hinged to allow quick and effortless access to protected equipment Easy to install over existing rack equipment with included mounting hardware |
Support from Eaton