UPS Replacement Battery Cartridge for Tripp Lite SUINT1500LCD2U UPS System, 36V
| Product Name |
Eaton Tripp Lite series battery pack
|
| Catalog Number |
RBC36S
|
| UPC |
037332192677
|
| Product Length/Depth |
14.6 in
|
| Product Height |
5.7 in
|
| Product Width |
11.7 in
|
| Product Weight |
17.74 lb
|
| Compliances |
RoHS
|
| Global Catalog |
RBC36S
|
| Package contents |
RBC36S UPS Battery Replacement (pre-assembled battery pack with three 12V batteries)
|