Eaton Tripp Lite series basic PDU, 1PH, 0U, NEMA 5-15P input, 15 ft cord, 1.4kW, 12A, 120V, 14 outlets (14) 5-15R
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUV15
|
| UPC |
037332144515
|
| Product Length/Depth |
1.25 in
|
| Product Height |
1.75 in
|
| Product Width |
36 in
|
| Product Weight |
3.3 lb
|
| Compliances |
RoHS
TAA Compliant FCC Class A CE Marked |
| Certifications |
UL 60950-1
CSA Std. C22.2 NOM |
| Form factor |
0U
|
| Phase |
Single-phase
|
| Amperage Rating |
12A
|
| Input connection |
NEMA 5-15P
|
| Cord length |
15 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|