Knowledge Search
Download document () of 20

PDUMV16HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, IEC-60309 input, 10 ft cord, 3.7kW, 16A, 208/230V, 38 Outlets (32) C13 (6) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV16HV
UPC
037332182876
Product Length/Depth
3.75 in
Product Height
63.75 in
Product Width
2.25 in
Product Weight
5.31 lb
Compliances
RoHS
CE Marked
EAC
Certifications
IEC 62368-1
NOM
RETIE
GoST-R

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV16HV 63.75 inch local metered PDU with owner's manual
  • Plug-lock cord retention sleeves (32 C14 and 6 C20)
  • Set of mounting brackets and installation hardware
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
IEC-60309 16A BLUE (2P+E)
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
32
Number of Outputs C19
6
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
C13
C19
Recommended electrical service
Single-phase 16/20A 230/208V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
10 ft
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
0-95% non-condensing
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
10ft / 3m input cable with IEC309 Blue 16A input connection
Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
38 output receptacles (6 C19, 32 C13), included plug-lock cord retention sleeves
Toolless button mount and bolt-down bracket installation hardware included
Two-digit meter reports output current in amps
PDU Plug Type
IEC-60309 16A BLUE (2P+E)
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton