Eaton Tripp Lite Series Monitored PDU, 1PH, 2U, IEC 60309 input, 12 ft cord, LX interface, 7.4kW, 32A, 230V, 26 Outlets (12) C13 (4) C19, TAA
| Product Name |
Eaton Tripp Lite series metered input PDU
|
| Catalog Number |
PDUMNH32HV
|
| UPC |
037332159229
|
| Product Length/Depth |
12.5 in
|
| Product Height |
3.5 in
|
| Product Width |
17.5 in
|
| Product Weight |
13.7 lb
|
| Compliances |
RoHS
FCC Class A CE Marked |
| Certifications |
EN 60950-1
|
| Form factor |
2U
|
| Phase |
Single-phase
|
| Amperage Rating |
32A
|
| Input connection |
IEC-60309 32A BLUE (2P+E)
|
| Cord length |
12 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|