DisplayPort KVM Cable Kit for Tripp Lite B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.83 m)
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P785-DPKIT06
|
| UPC |
037332257024
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
8 in
|
| Product Weight |
0.52 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P785-DPKIT06
|
| Application |
Connect a computer and audio equipment, such as speakers and a microphone, to your Tripp Lite KVM switch
|
| Accessory Class |
|
| Operating Humidity Range |
0 TO 90% RH, Non-Condensing
|
| Storage Humidity Range |
0 TO 90% RH, Non-Condensing
|
| Color |
Black
Blue |
| Cable Jacket Rating |
VW-1
|
| Material |
PVC
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Color Depth |
24-bit True Color
|
| Product Highlights |
For use with B005-DPUA2-K and B005-DPUA4 KVM switches
Includes 6 ft. (1.83 m) DisplayPort, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps (10x faster than USB 2.0) Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections Supports Ultra HD resolutions up to true 4K @ 60 Hz for crystal-clear video |
| Cable Length |
6 ft
|
| Cable Outer Diameter (OD) |
USB: 4.8MM; AUDIO: 3.0MM; DISPLAYPORT: 6.5MM
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
2.2
|
| Audio Specification |
Stereo Audio
|
| SideA Connector1 |
DISPLAYPORT (MALE)
|
| Max Supported Video Resolution |
4096 x 2160 @ 60 Hz
|
| SideB Connector1 |
USB 3.0 A (MALE)
DISPLAYPORT (MALE) |
| SideA Connector2 |
USB 3.0 A (MALE)
|
| SideB Connector2 |
USB 3.0 B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideA Connector3 |
3.5MM (MALE)
|
| Accessory Type |
Cable kit
|
| SideB Connector3 |
3.5MM (MALE)
DISPLAYPORT (MALE) |
| Displayport Specification |
1.2
|
| Technology |
DisplayPort
Stereo Audio |