DVI to USB-A Dual KVM Cable Kit - (2x Male/2x Male), 1920 x 1200 (1080p) @ 60 Hz, 10 ft. (3.05 m)
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P760-010-DVI
|
| UPC |
037332239488
|
| Product Length/Depth |
10 in
|
| Product Height |
0.75 in
|
| Product Width |
8 in
|
| Product Weight |
0.88 lb
|
| Compliances |
RoHS
REACH |
| Global Catalog |
P760-010-DVI
|
| Application |
|
| Accessory Class |
|
| Relative Humidity |
0-90% non-condensing
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
DVI monitor connection supports HD resolutions up to 1920 x 1200 @ 60 Hz
Connects USB keyboard/mouse to your KVM switch’s DVI port Ideal replacement cable in applications where a longer KVM cord is needed Slim diameter cuts down on clutter and makes cable easier to route and connect |
| Cable Length |
10 ft
|
| SideA Connector1 |
DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
|
| Max Supported Video Resolution |
1920 x 1200 @ 60 Hz
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|
| SideB Connector1 |
DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
|
| SideB Connector2 |
USB A (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Accessory Type |
Cable kit
|
| SideB Connector3 |
USB A (MALE)
DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
| Technology |
DVI
USB 2.0 (High Speed) |