Mini DisplayPort 1.2 to DVI Active Adapter Cable (M/M), 1080p, 10 ft. (3.1 m)
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
P586-010-DVI
|
| UPC |
037332222145
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
FCC Compliant RoHS CE Marked |
| Global Catalog |
P586-010-DVI
|
| Type |
Active Cable
|
| Operating Humidity Range |
0% to 85%, Non-Condensing
|
| Relative Humidity |
0-85% non-condensing
|
| Storage Humidity Range |
0% to 85%, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
ABS, PVC
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
TAA Compliant
|
| Cable Jacket Material |
PVC
|
| Color Depth |
24-bit True color
24-bit True Color |
| Contact Plating |
Gold
|
| SideA Connector1 |
MINI DISPLAYPORT (MALE)
|
| SideB Connector1 |
DVI-D SINGLE LINK (MALE)
|
| SideB Connector3 |
DVI-D SINGLE LINK (MALE)
|
| Displayport Specification |
1.2
|
| Technology |
DisplayPort
DVI |
| Features |
Flex Center
|
| Cable Length |
10 Foot
|
| Cable Outer Diameter (OD) |
5.0 +/- 15mm
|
| Max Supported Video Resolution |
1920 x 1200 (1080p)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Cable Type |
Active
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|