Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 3 ft. (0.9 m)
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
P586-003-HDMI
|
| UPC |
037332200495
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.08 lb
|
| Compliances |
CE Marked
RoHS FCC Compliant REACH |
| Global Catalog |
P586-003-HDMI
|
| Type |
Active Cable
|
| Operating Humidity Range |
10% to 85%, Non-Condensing
|
| Storage Humidity Range |
5% to 90%, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
ABS, PVC
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Cable Jacket Material |
PVC
|
| Color Depth |
12-bit True Color
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
1.3
|
| SideA Connector1 |
MINI DISPLAYPORT (MALE)
|
| SideB Connector1 |
HDMI (MALE)
|
| SideB Connector3 |
HDMI (MALE)
|
| Displayport Specification |
1.1a
|
| Technology |
DisplayPort
HDMI |
| Features |
Flex Center
|
| Cable Length |
3 Foot
|
| Max Supported Video Resolution |
1920 x 1200 (1080p)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Cable Type |
Active
|
| Cable Length Range |
Up to 4ft (up to 1M)
|