DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 6 ft. (1.8 m)
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
P581-006-VGA-V2
|
| UPC |
037332191939
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.24 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
P581-006-VGA-V2
|
| Type |
Active Cable
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Product Features |
TAA Compliant
Latching or Gripping Connector |
| Cable Jacket Material |
PVC
|
| SideA Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector1 |
HD15 (MALE)
|
| SideB Connector3 |
HD15 (MALE)
|
| Displayport Specification |
1.2
|
| Technology |
DisplayPort
VGA / SVGA |
| Features |
Flex Center
|
| Cable Length |
6 Foot
|
| Max Supported Video Resolution |
1920 x 1200 (1080p)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Cable Type |
Active
|