DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 25 ft. (7.62 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P580-025-8K6
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332290960
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                300 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.05 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                UKCA  
                                        CE Marked RoHS WEEE Directive  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P580-025-8K6
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                0% TO 90% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                0% TO 90% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Color | 
                                            
                                            
                                             
                                                Blue
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                HDR Support
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                24-bit True color  
                                        24-bit True Color  | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Polybag
                                             
                                         | 
                                    
| Chroma Sub Sampling | 
                                            
                                            
                                             
                                                4:4:4
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.4
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Bandwidth | 
                                            
                                            
                                             
                                                32.4 Gbps
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                25 Foot
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                7.3MM
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                7680 x 4320 (8K) @ 60Hz
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 122°F (-10° to 50°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                5° to 140°F (-15° to 60°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Video Input | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Video Output | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                20 – 50ft (6 – 15M)
                                             
                                         |