DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P580-006-V4
|
| UPC |
037332255129
|
| Product Length/Depth |
9 in
|
| Product Height |
0.5 in
|
| Product Width |
6.5 in
|
| Product Weight |
0.22 lb
|
| Compliances |
REACH
CE Marked WEEE Directive RoHS |
| Certifications |
IEC/EN 62040-1
|
| Global Catalog |
P580-006-V4
|
| Type |
Passive Cable
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
HDR Support
MST Support EMI/RFI Line Noise Protection 3D Video Supported Latching or Gripping Connector Bus Powered EDID Compatible |
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:2:0
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector3 |
DISPLAYPORT (MALE)
|
| Displayport Specification |
1.4
|
| Technology |
DisplayPort
|
| Features |
Flex Center
|
| Cable Length |
6 Foot
|
| Cable Outer Diameter (OD) |
6.0 mm
|
| Max Supported Video Resolution |
7860 x 4320 (8K) @ 30Hz
|
| Minimum Bend Radius |
60mm
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| Cable Type |
Passive
|
| Signal Transmission |
Bidirectional
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|