HDMI Extension Cable with Active built in Signal Booster/Amplifier, 4K @ 60 Hz, HDCP2.2, (M/F), 10 ft.
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P569-010-MF-ACT
|
| UPC |
037332279637
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.55 lb
|
| Compliances |
UKCA
TAA Compliant FCC Compliant REACH RoHS CE Marked WEEE Directive |
| Global Catalog |
P569-010-MF-ACT
|
| Type |
Active
|
| Audio Specification |
7.1 Channel Surround Sound
|
| Operating Humidity Range |
0% to 85% RH, Non-Condensing
|
| Relative Humidity |
0-85% non-condensing
|
| Storage Humidity Range |
0% to 85% RH, Non-Condensing
|
| Color |
Black
Gray |
| Cable Jacket Rating |
VW-1
|
| Material |
PVC
|
| Cable Jacket Color |
Black
|
| Connector Color |
Gray
|
| Connector Plating |
Gold
|
| Product Features |
3D Video Supported
EDID Support Ethernet Support HDR Support TAA Compliant |
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Packaging Type |
Polybag
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
USB A (MALE) |
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Technology |
HDMI
|
| Features |
Flex Center
|
| Cable Length |
10 Foot
|
| Cable Outer Diameter (OD) |
HDMI: 7.3 mm; USB: 3.0 mm
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| Minimum Bend Radius |
36.5 mm
|
| Operating Temperature Range |
32 to 104 F (0 to 40 C)
|
| Storage Temperature Range |
5 to 122 F (-15 to 50 C)
|
| Cable Type |
Active
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|