High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P569-006-CL2
|
| UPC |
037332188236
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.21 lb
|
| Compliances |
RoHS
REACH |
| Global Catalog |
P569-006-CL2
|
| Type |
Passive Cable
|
| Audio Specification |
ARC
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
CL2
|
| Material |
PVC
|
| Cable Jacket Color |
Black
|
| Connector Color |
Black
|
| Connector Plating |
Gold
|
| Product Features |
EDID Compatible
EDID Support Ethernet Support 3D Video Supported Consumer Electronics Control (CEC) Supported |
| Cable Jacket Material |
PVC
|
| Color Depth |
48-bit Deep color
|
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
|
| SideB Connector1 |
HDMI (MALE)
|
| SideB Connector3 |
HDMI (MALE)
|
| Technology |
HDMI
|
| Cable Length |
6 Foot
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 30Hz
|
| Minimum Bend Radius |
30mm
|
| LED Indicators |
0
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Cable Type |
Passive
|
| Signal Transmission |
Bidirectional
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|