High-Speed HDMI Cable with Ethernet, Digital Video with Audio (M/F), Panel Mount, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P569-003-MF-APM
|
| UPC |
037332191755
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.16 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P569-003-MF-APM
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HDMI (FEMALE) - PANEL MOUNT
|
| SideB Connector1 |
HDMI (MALE)
|
| SideB Connector3 |
HDMI (MALE)
|
| Technology |
HDMI
|
| Cable Length |
3 Foot
|
| Cable Length Range |
Up to 4ft (up to 1M)
|