High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft. (7.62 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P568-025
|
| UPC |
037332137951
|
| Product Length/Depth |
7 in
|
| Product Height |
1 in
|
| Product Width |
7 in
|
| Product Weight |
1.23 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
P568-025
|
| Type |
Passive Cable
|
| Audio Specification |
ARC
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC
|
| Cable Jacket Color |
Black
|
| Connector Color |
Black
|
| Connector Plating |
Gold
|
| Product Features |
Consumer Electronics Control (CEC) Supported
EDID Compatible 3D Video Supported EDID Support |
| Cable Jacket Material |
PVC
|
| Color Depth |
48-bit Deep color
|
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
|
| SideB Connector1 |
HDMI (MALE)
|
| SideB Connector3 |
HDMI (MALE)
|
| Technology |
HDMI
|
| Cable Length |
25 Foot
|
| Cable Outer Diameter (OD) |
7.3 mm
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 30Hz
|
| Minimum Bend Radius |
36.5mm
|
| LED Indicators |
0
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Cable Type |
Passive
|
| Signal Transmission |
Bidirectional
|
| Cable Length Range |
20 – 50ft (6 – 15M)
|