High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P568-010-FL
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332137982
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.39 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                REACH  
                                        RoHS  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P568-010-FL
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                Stereo Audio
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Consumer Electronics Control (CEC) Supported  
                                        EDID Support  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                24-bit True color  
                                        24-bit True Color  | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Chroma Sub Sampling | 
                                            
                                            
                                             
                                                4:4:4
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.3
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                HDMI
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                10 Foot
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                3.0*12.0mm
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 30Hz
                                             
                                         | 
                                    
| Minimum Bend Radius | 
                                            
                                            
                                             
                                                30mm
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -40° to 176°F (-40° to 80°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Signal Transmission | 
                                            
                                            
                                             
                                                Bidirectional
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                9 – 14ft (2 - 4M)
                                             
                                         |