DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P562-006
|
| UPC |
037332120649
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
8 in
|
| Product Weight |
0.7 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P562-006
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
DVI-D DUAL LINK (MALE)
|
| SideB Connector1 |
DVI-D DUAL LINK (FEMALE)
|
| SideB Connector3 |
DVI-D DUAL LINK (FEMALE)
|
| Technology |
DVI
|
| Cable Length |
6 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|