VGA Monitor Extension Cable, 640x480 (HD15 M/F), 25 ft. (7.62 m)
Superior molded cables with foil-shielding for maximum EMI/RFI protection
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P510-025
|
| UPC |
037332123015
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P510-025
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Technology |
VGA / SVGA
|
| Cable Length |
25 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
20 – 50ft (6 – 15M)
|