VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 75 ft. (22.86 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P502-075
|
| UPC |
037332176547
|
| Product Length/Depth |
1 in
|
| Product Height |
14 in
|
| Product Width |
17 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P502-075
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (MALE)
|
| SideB Connector3 |
HD15 (MALE)
|
| Technology |
VGA / SVGA
Coax |
| Cable Length |
75 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
50ft and up (15M and up)
|