Download document () of 20

P500-050

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 50 ft. (15.24 m)

  • Integral strain relief protects against cable stress and cracking
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P500-050
UPC
037332125293
Product Length/Depth
1 in
Product Height
12 in
Product Width
10 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
CE Marked
Certifications
IEC/EN 60068-2-64
IEC/EN 62040-1
IEC 60068-2
Global Catalog
P500-050

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
Coax
Cable Length
50 Foot
Cable Type
Passive
Cable Length Range
50ft and up (15M and up)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.