VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P500-003
|
| UPC |
037332203564
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.69 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P500-003
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Technology |
VGA / SVGA
Coax |
| Cable Length |
3 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
Up to 4ft (up to 1M)
|