DVI Coupler Gender Changer (F/F)
| Product Name |
Eaton Tripp Lite series USB coupler
|
| Catalog Number |
P162-000
|
| UPC |
037332134646
|
| Product Length/Depth |
1.25 in
|
| Product Height |
0.75 in
|
| Product Width |
1.75 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P162-000
|
| Color |
Beige
|
| Package Contents |
DVI-I/F to DVI-I/F Gender Changer/Adapter
|
| System Requirements |
DVI
|
| SideA Connector1 |
DVI-I (FEMALE)
|
| SideB Connector1 |
DVI-I (FEMALE)
|
| SideB Connector3 |
DVI-I (FEMALE)
|
| Technology |
DVI
|