Compact HDMI to VGA Adapter Video Converter with Audio (M/F)
| Product Name |
Eaton Tripp Lite series audio adapter
|
| Catalog Number |
P131-000-A
|
| UPC |
037332205780
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.044 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
P131-000-A
|
| Type |
Video Adapter
|
| Color |
Black
|
| Product Features |
TAA Compliant
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
MICRO-USB B (FEMALE) 3.5MM (FEMALE) |
| SideB Connector3 |
HD15 (FEMALE)
MICRO-USB B (FEMALE) 3.5MM (FEMALE) |
| Technology |
Stereo Audio
VGA / SVGA HDMI |
| Features |
Flex Center
|
| Cable Length |
0 Foot
|