Download document () of 20

P131-000-A-DISP

HDMI to VGA Active Adapter Video Converter with Audio (F/M), TAA

  • Plug-and-play operation with no software required for easy, immediate installation
  • Recommended for video presentations or streaming 1080p video for digital signage
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Molded one-piece converter fits easily in your backpack or laptop bag
  • Included 3.5 mm audio cable carries stereo sound to monitor, receiver or speakers

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-000-A-DISP
UPC
037332231208
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
TAA Compliant
Certifications
EN 55032
EN 55035
Global Catalog
P131-000-A-DISP

Product specifications

Type
Video Adapter
Audio Specification
2 Channel Audio
Device Compatibility
Computer
Monitor/HDTV
Laptop
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Material
ABS
Connector Plating
Nickel
Product Features
EDID Compatible
Bus Powered
Color Depth
8-bit
Contact Plating
Gold
HDCP Specification
1.4
SideA Connector1
HD15 (MALE)
SideB Connector1
HDMI (FEMALE)
3.5MM (FEMALE)
MICRO-USB B (FEMALE)
SideB Connector3
3.5MM (FEMALE)
MICRO-USB B (FEMALE)
HDMI (FEMALE)
Technology
Stereo Audio
VGA / SVGA
HDMI
Features
Flex Center
Supported Resolution
1920 x 1200
Cable Length
0 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Number of Ports
3
Power Consumption
1.26 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.