4K 60Hz HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2
| Product Name |
Eaton Tripp Lite series audio adapter
|
| Catalog Number |
P130-000-AUDIO2
|
| UPC |
037332276568
|
| Product Length/Depth |
0.79 in
|
| Product Height |
2.76 in
|
| Product Width |
2.36 in
|
| Product Weight |
0.3 lb
|
| Compliances |
RoHS
WEEE Directive UKCA REACH CE Marked FCC Compliant |
| Certifications |
NOM
|
| Global Catalog |
P130-000-AUDIO2
|
| Audio Specification |
Uncompressed Audio (Like LPCM), Compressed Audio (Like DTS Digital, Dolby Digital)
|
| Audio Ports |
RCA (FEMALE)
TOSLINK (FEMALE) 3.5MM (FEMALE) |
| Operating Humidity Range |
10 to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5 TO 90% RH, Non-Condensing
|
| Color |
Black
|
| Product Features |
3D Video Supported
|
| Color Depth |
36-bit True color
|
| Contact Plating |
Gold
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
TOSLINK (MALE)
|
| SideB Connector3 |
3.5MM (FEMALE)
HDMI (FEMALE) |
| SideB Connector4 |
RCA (FEMALE)
|
| Technology |
Stereo Audio
HDMI Toslink / SPDIF |
| Features |
Flex Center
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Power Consumption |
2 W
|