Download document () of 20

P006-L25-HG15

Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft. (7.62 m), Black

  • 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Hospital-grade power cable replaces or upgrades power cord provided by manufacturer
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for connecting devices to power outlets outside patient care vicinities

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-L25-HG15
UPC
037332224750
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.81 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P006-L25-HG15

Product specifications

Special features
Important Note This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Mobile Cart
UPS
Printer
Computer
Monitor/HDTV
PDU
Server
Awg-Size
14
Cable Length
25 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
9.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
20 – 50ft (6 – 15M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-L25-HG15 Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13, 25-ft. (7.62 m), Black
Product Features
Hospital Grade
Locking Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton