Download document () of 20

P006-010-13RA

Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black

  • Ideal replacement for worn-out or missing computer power cable
  • Adds 10-ft. (3.05 m) to your existing power connection to provide flexibility in placing devices
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
  • Recommended for powering computers, printers and other compatible peripherals
  • Right-angle C13 plug allows easier connection in confined or hard-to-reach spaces

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-010-13RA
UPC
037332185860
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.09 in
Product Weight
0.68 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P006-010-13RA

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Computer
Printer
Monitor/HDTV
PDU
UPS
Awg-Size
18
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-010-13RA NEMA 5-15P to Right-Angle C13 Power Extension Cable, 10-ft. (3.05 m), Black
Product Features
Angled Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13 - RIGHT ANGLE
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton