Download document () of 20

P005-002-ABL

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Blue

  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer
  • Recommended for powering computers, servers and other network devices
  • Color-coded blue for fast, easy identification in a crowded rack or workstation
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-002-ABL
UPC
037332198938
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.33 lb
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Global Catalog
P005-002-ABL

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Printer
UPS
Server
Monitor/HDTV
Network Switch
PDU
Computer
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Package Contents
P005-002-ABL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 2-ft. (0.61 m), Blue
Product Features
High Voltage
Cable Jacket Material
PVC
Plug Color
Blue
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton