Download document () of 20

P004-L06

Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft. (1.83 m)

  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Adds 6-ft. (1.83 m) to your current power connection to provide more flexibility in placing devices
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • Recommended for connecting power to computers, servers and other peripherals

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P004-L06
UPC
037332218117
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
P004-L06

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Server
Monitor/HDTV
UPS
Printer
Computer
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-L06 C14 Male to C13 Female Power Cable, 6-ft. (1.83 m)
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
100 - 250 VAC

Export product specification

Need product support?

Support from Eaton