800VA 475W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, LCD, Tower
| Product Name |
Eaton Tripp Lite series UPS
|
| Catalog Number |
OMNIVS800LCD
|
| UPC |
037332213969
|
| Product Length/Depth |
19.5 in
|
| Product Height |
11.7 in
|
| Product Width |
9.3 in
|
| Product Weight |
19.2 lb
|
| Compliances |
FCC Class A
RoHS |
| Certifications |
NOM
CSA certified RETIE UL 1778 |
| Topology |
Line-interactive
|
| Form factor |
Desktop
|
| Package contents |
|
| Input nominal voltage |
120 VAC
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
50/60 Hz
|
| Receptacle |
5-15R
|
| Output nominal voltage |
110 / 120V
|
| Electric current - max |
|
| Runtime at half load |
16.5 min
|
| Relative humidity |
0-90% non-condensing
|
| Front Panel LCD Display |
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
|
| Output Receptacles |
5-15R
|
| Product Highlights |
High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
Home-friendly alarm remains silent in backup mode, sounding only when imperative Protects equipment against blackouts, brownouts, overvoltages, surges and line noise Maintains continuous 120V nominal output during brownouts and overvoltages Keeps AC power running during blackouts to allow time for file saves and safe shutdown High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs |
| PowerAlert Software |
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
|
| Nominal Output Voltage |
110V
115V 120V |
| Network Management Cards Details |
Network management not supported
|
| Output power factor |
0.6
|
| Phase (input) |
Single-phase
|
| Runtime at full load |
3 min. (475W)
|
| Communication interface |
USB (HID enabled)
USB interface cable included |
| Battery Access |
Battery access door
|
| Dc Voltage |
12
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Communications Cable |
USB interface cable included
|
| Input Circuit Breakers |
10A
|
| High Voltage Transfer to Battery Power |
145
|
| Low Voltage Transfer to Battery Power |
89
|
| Undervoltage Correction |
Input voltages between 89 and 108 are boosted by 18%
|
| Application |
|
| Switch configuration |
Power off/on switch
|
| AC suppression joule rating |
316
|
| Housing material |
ABS
|
| Output AC waveform (AC mode) |
Pure sine wave
|
| Output AC waveform (battery mode) |
PWM sine wave
|
| Output Capacity (kVA) |
.8
|
| Output Capacity (kW) |
.475
|
| Output Capacity (VA) |
800
|
| Output Capacity Details |
6.7A @ 120V. (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
|
| Primary UPS Depth (mm) |
381
|
| Primary UPS Height (mm) |
191
|
| Primary UPS Width (mm) |
140
|
| AC Suppression Response Time |
Instantaneous
|
| Audible Alarms |
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
|
| Battery Start Capability |
Cold-start operation supported
|
| Battery Replacement Description |
Replaceable internal batteries (see manual)
|
| Frequency Rating Details |
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
|
| Output Voltage Regulation (Line Mode) |
120V (+6%/-12%)
|
| Output Voltage Regulation(Battery Mode) |
120V (±10%)
|
| Overvoltage Correction |
Input voltages between 128 and 149 are reduced by 15%
|
| Rechargeable Battery |
8 hours (10% to 90%)
|
| Recommended Electrical Service |
15A 120V
|
| Storage Temperature |
5° to 113°F (-15° to 45°C )
|
| Nominal Voltage Details |
120V sinusoidal in line mode and 120V PWM in battery mode
|
| Voltage Regulation Description |
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
|
| WatchDog Compatibility |
Supports Watchdog application, OS and hard-reboot restart options for remote applications
|
| Maximum Input Amps |
10
|
| UPS Input Cord Length (m) |
1.5
|
| UPS Power Module Dimensions |
7.5 x 5.5 x 15
|
| Power Mode Transfer Time |
6 milliseconds typical (10 milliseconds max)
|
| Connected Equipment Insurance |
$200,000 Ultimate Lifetime Insurance
|
| EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
| UPS Input Connection Type |
5-15P
|
| Green Energy-Saving Features |
Greater than 95% efficiency - GREEN UPS
|
| UPS Dataline Suppression |
1 line TEL/DSL or Ethernet
|
| UPS Output Receptacles |
6 UPS outlets, 2 surge-only outlets
|
| High Availability UPS Features |
Surge/noise protection
Automatic voltage regulation (AVR) |
Support from Eaton