Download document () of 20

OMNIVS1500LCD

1440VA 900W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Serial, LCD, Tower

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVS1500LCD
UPC
037332214102
Product Length/Depth
19.5 in
Product Height
11.7 in
Product Width
9.3 in
Product Weight
23.1 lb
Compliances
RoHS
FCC Class A
Certifications
NOM
UL 1778
RETIE
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • OMNIVS1500LCD 1440VA 900W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • DB9 cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
6 min
Noise level
<50dB @ 1m front side
Relative humidity
0-90% non-condensing
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Output Receptacles
5-15R
Product Highlights
Maintains continuous 120V nominal output during brownouts and overvoltages
Home-friendly alarm remains silent in backup mode, sounding only when imperative
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2 min. (900W)
Communication interface
DB9 Serial
USB (HID enabled)
USB and Serial interface cables included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and Serial interface cables included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power off/on switch
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.44
Output Capacity (kW)
0.9
Output Capacity (VA)
1440
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Replaceable internal batteries (see manual)
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 128 and 149 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
7.5 x 5.5 x 15
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$200,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Output Receptacles
6 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton