Download document () of 20

OMNI1500LCDT

OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNI1500LCDT
UPC
037332173249
Product Length/Depth
19.4 in
Product Height
11.2 in
Product Width
9.1 in
Product Weight
22.7 lb
Compliances
ENERGY STAR certified
RoHS
FCC Class B
Certifications
CSA certified
UL 1778
NOM
cUL Listed
UL Listed

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • 1500VA 810W 120V Line-Interactive UPS
  • USB cable
  • Owner's manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
RBC51 (requires 2)
Runtime at half load
7.5 min
Relative humidity
5-95% non-condensing
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
Output Receptacles
5-15R
Product Highlights
ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
Home-friendly alarm remains silent in backup mode, sounding only when imperative
Maintains continuous 120V nominal output during brownouts and overvoltages
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps equipment running during outages to allow time for file saves and safe shutdown
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1.8 min. (810W)
Communication interface
USB (HID enabled)
USB cabling included
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
150
Low Voltage Transfer to Battery Power
92
Undervoltage Correction
Input voltages between 92 and 108 are boosted by 18%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
650
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (kW)
0.81
Output Capacity (VA)
1500
Primary UPS Depth (mm)
396
Primary UPS Height (mm)
203
Primary UPS Width (mm)
146
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Economy Line Mode)
120V (±10%)
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 129 and 147 are reduced by 15%
Rechargeable Battery
Less than 8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
8 x 5.75 x 15.6
Power Mode Transfer Time
2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
Coax jacks (1 set)
UPS Output Receptacles
5 UPS outlets, 5 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton