Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Blue, 1000 ft. (304.8 m)
| Product Name |
Eaton Tripp Lite series bulk cable
|
| Catalog Number |
N224-01K-BL-LP5
|
| UPC |
037332247940
|
| Product Length/Depth |
14.1 in
|
| Product Height |
14.7 in
|
| Product Width |
10.1 in
|
| Product Weight |
25 lb
|
| Compliances |
RoHS
IEEE Certified CE Marked FCC Compliant REACH |
| Certifications |
UL Listed
|
| Global Catalog |
N224-01K-BL-LP5
|
| Cable Jacket Rating |
CMP-LP5
|
| Cable Jacket Color |
Blue
|
| Package Contents |
N224-01K-BL-LP5 Cat6 Ethernet Cable - CMP-LP 0.5A Plenum, Blue, 1000 ft.
|
| System Requirements |
PoE
Cat6 |
| IEEE Standards Supported |
802.3at
802.3af 802.3bt 802.3ab |
| Connector type |
Bare Wire
|
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| SideA Connector1 |
BARE WIRE
|
| SideB Connector1 |
BARE WIRE
|
| SideB Connector3 |
BARE WIRE
|
| Technology |
PoE
Cat6 |
| Features |
Flex Center
|
| Operating Temperature Range |
-4° to 167°F (-20° to 75°C)
|
| Storage Humidity Range |
32° to 140°F (0° to 60°C)
|
| Storage Temperature |
32° to 140°F (0° to 60°C)
|
| Conductor Gauge |
23 AWG
|
| Cable Length |
1000 Foot
|
| Outer Cable Diameter |
5.8 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
-4° to 167°F (-20° to 75°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Solid Copper
|
| POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |
| Power Over Ethernet (Poe) |
100W (802.3bt)
15.4W (802.3af) 30W (802.3at) 60W (802.3bt) |