Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts (N206-SB01-IND)
Product Name |
Eaton Tripp Lite series electrical junction box
|
Catalog Number |
N206-SB01-IND
|
UPC |
037332206213
|
Product Length/Depth |
0.5 in
|
Product Height |
10.7 in
|
Product Width |
8 in
|
Product Weight |
0.5 lb
|
Compliances |
REACH
RoHS |
Certifications |
UL Listed
|
Special features |
Important Note Additional tools may be required during installation when punching out cut-outs for M16 Cable Glands.
|
Application |
|
Color |
White
|
Product Features |
TAA Compliant
Industrial Grade |
Product Highlights |
Built to protect Gigabit Ethernet and digital signage applications in harsh environments
Designed for industrial cables and couplers—no guessing about compatibility Complies with Federal Trade Agreements Act standards for GSA Schedule purchases Surface-mount junction box includes wall-mounting hardware for immediate installation IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.* |
Technology |
Cat6
Cat5/5e |
Material |
high-impact polycarbonate
|
Mounting Details |
SCREW (X8), SCREW CAP (X4)
|
Number of Ports |
0
|
Protection Rating |
IP68
|