Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 30 ft. (9.14 m)
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N201P-030-BL
|
| UPC |
037332242495
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10 in
|
| Product Weight |
1.17 lb
|
| Compliances |
RoHS
REACH IEEE Certified |
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
N201P-030-BL
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CMR-LP
|
| Cable Jacket Color |
Blue
|
| Package Contents |
N201P-030-BL Cat6 Snagless UTP Network Patch Cable (RJ45 M/M), Blue, 30-ft. (9.14 m)
|
| System Requirements |
Cat6
PoE |
| IEEE Standards Supported |
802.3bt
802.3an |
| Product Features |
Snagless Connector
TAA Compliant |
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Reduces impedance and structural return loss, compared to standard 100 MHz wire
Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications Snagless RJ45 connectors prevent tabs from being damaged during installation Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually Color-coded blue for fast, easy identification in a crowded rack or patch panel |
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
PoE
Cat6 |
| Features |
Flex Center
|
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
-4° to 158°F (-20° to 70°C)
|
| Conductor Gauge |
23 AWG
|
| Cable Length |
30 Foot
|
| Outer Cable Diameter |
6.5 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Solid Copper
|
| POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |
| Power Over Ethernet (Poe) |
100W (802.3bt)
|
| Wiring Method |
EIA/TIA 568B
|