Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m)
Product Name |
Eaton Tripp Lite series preterminated patch cable
|
Catalog Number |
N201P-003-BL
|
UPC |
037332242457
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.16 lb
|
Compliances |
RoHS
IEEE Certified REACH |
Certifications |
UL Listed
cUL Listed |
Global Catalog |
N201P-003-BL
|
Special features |
0% to 90% RH, Non-Condensing
|
Cable Jacket Rating |
CMR-LP
|
Cable Jacket Color |
Blue
|
Package Contents |
N201P-003-BL Cat6 Snagless UTP Network Patch Cable (RJ45 M/M), Blue, 3-ft. (0.91 m)
|
System Requirements |
PoE
Cat6 |
IEEE Standards Supported |
802.3an
802.3bt |
Product Features |
Snagless Connector
TAA Compliant |
Cable Jacket Material |
PVC
|
Network Speed |
1 Gbps (Gigabit)
|
Product Highlights |
Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
Reduces impedance and structural return loss, compared to standard 100 MHz wire Color-coded blue for fast, easy identification in a crowded rack or patch panel Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually Snagless RJ45 connectors prevent tabs from being damaged during installation |
Contact Plating |
Gold
|
SideA Connector1 |
RJ45 (MALE)
|
SideB Connector1 |
RJ45 (MALE)
|
SideB Connector3 |
RJ45 (MALE)
|
Technology |
PoE
Cat6 |
Features |
Flex Center
|
Operating Humidity |
0% to 90% RH, Non-Condensing
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
0-90% non-condensing
|
Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
Storage Temperature |
-4° to 158°F (-20° to 70°C)
|
Conductor Gauge |
23 AWG
|
Cable Length |
3 Foot
|
Outer Cable Diameter |
6.5 mm
|
Number Of Conductors |
4 Pair
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Bandwidth per TIA Standard |
250 MHz
|
Maximum Bandwidth as Tested |
500 MHz
|
Cable Sheath Material |
UTP
|
Conductor Material |
Solid Copper
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |
Power Over Ethernet (Poe) |
100W (802.3bt)
|
Wiring Method |
EIA/TIA 568B
|