Raceway Straight Connector, 20 Pack, White, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series raceway
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N080-C25-ST-WH
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332198051
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                4.4 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                TAA Compliant
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Accessory Type | 
                                            
                                            
                                             
                                                Cable management accessories
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                TAA Compliant
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Constructed from durable ABS plastic  
                                        Covers raceway base/cover joints Compatible with N080-D25-2M-WH  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat5/5e  
                                        Cat6 Cat6a DisplayPort HDBaseT HDMI USB 2.0 (High Speed)  | 
                                    
Support from Eaton